This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Strain Relief Accessory Type  Cable Clamp Kit

Body Features

  • Primary Product Plating Material  Nickel

  • Primary Product Material  Zinc Alloy

Mechanical Attachment

  • Thread Size  1-3/16-18 UNEF 3B, 1-7/16-18, 7/8-20 UNEF-3B

Housing Features

  • Body Orientation  Straight

  • Compatible With Connector Shape  Circular

Dimensions

  • Cable Entry Diameter (mm) 14.27, 19.05, 23.83

  • Cable Entry Diameter (in) .562, .75, .938

Operation/Application

  • Compatible With Connector Shell Size  14, 22, 28

  • Shielded  No

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-AM71-C83998T

Related Materials

Datasheets & Catalog Pages