This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Style  Housing for female terminals, Housing for male terminals

  • Connector System  Wire-to-Board, Wire-to-Device, Wire-to-Wire

  • Sealable  No, Yes

  • Hybrid Connector  No, Yes

  • Primary Locking Feature  Integrated in Housing, On the Terminal

  • Connector & Contact Terminates To  Wire & Cable

  • Strain Relief  Add By Accessory, No, Yes

  • Row-to-Row Spacing (mm) 6, 6.2

  • Row-to-Row Spacing (in) .236, .244

Configuration Features

  • Number of Positions  11, 20, 22, 32, 34, 36, 48

  • Number of Rows  1, 2, 3, 4

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24

  • Operating Voltage (VDC) 12, 14, 24

Body Features

  • Color  Black, Gray, White, Yellow

  • Connector Code  A

  • Cable Exit Angle  180°, 90°, Other

  • Body Material  PA GF, PBT GF, PBT

Contact Features

  • Mating Tab Width (mm) .63, 1.2, 1.5, 2.8, 6.3

  • Mating Tab Width (in) .025, .047, .059, .11, .248

Mechanical Attachment

  • Mounting Feature  Without

  • Terminal Position Assurance  Yes

  • Polarized  No, Yes

Housing Features

  • Centerline (Pitch) (mm) 2.5, 3, 3.5, 3.52, 3.7, 4.6, 5, 5.25, 5.3, 6.8, 7.2, 9

  • Centerline (Pitch) (in) .098, .118, .138, .139, .146, .181, .197, .207, .208, .268, .283, .354

Dimensions

  • Width (mm) 24.7, 34.4, 41, 46.1, 47, 58

  • Width (in) .972, 1.354, 1.614, 1.815, 1.85, 2.283

  • Height (mm) 20.25, 21.83, 25.1, 25.85, 34.8, 37.35, 40, 53.6

  • Height (in) .797, .859, .978, .988, 1.37, 1.47, 1.575, 2.11

  • Length (mm) 24.7, 29.6, 40, 50.6, 54.2, 69.9, 75.13

  • Length (in) .972, 1.165, 1.575, 1.992, 2.134, 2.752, 2.95

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105, -40 – 125, -40 – 80, -30 – 125

  • Operating Temperature Range (°F) -40 – 176, -40 – 221, -40 – 257, -22 – 257

Operation/Application

  • Circuit Application  Power & Signal, Signal

Industry Standards

  • Degree of Protection  IP2B, IP67, IPX9K

  • UL Flammability Rating  UL 94-HB, UL 94V-0

  • Agency/Standard  SAE/USCAR-2

Packaging Features

  • Packaging Method  Box, Carton, Package, Tray

  • Packaging Quantity  1, 24, 390, 600

Other

  • Connector Position Assurance Capable  No, Yes

  • Serviceable  Yes

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.