Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Gray
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE, Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
Dimensions
-
Wire Size (AWG)
22, 28
-
Wire Size (mm²)
.08, .33
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-LAT-SC-3TP