Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Insulation Resistance (MΩ)
5000
-
Dielectric Withstanding Voltage (Max) (VAC)
750, 2200
-
Operating Voltage (VAC)
250
Contact Features
-
Contact Underplating Material
Nickel
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Wire Contact Termination Area Plating Material Finish
Bright, Matte
-
Contact Type
Socket
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn), Tin-Lead
-
Wire Contact Termination Area Plating Material
Pre-Tin, Tin, Tin-Lead
-
Contact Retention Within Housing
With
-
Contact Base Material
Phosphor Bronze
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC), Insulation Displacement (IDC) Standard
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
Without
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Wire Size (AWG)
22, 24, 26, 28
-
Wire Size (mm²)
.13, .2, .3 – .4, .32
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Packaging Features
-
Packaging Method
Bag & Box
-
Packaging Quantity
1000
Reference Number
-
TE Internal Number
CAT-104MTA-CONCT