Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
O-Ring
-
Connector Product Type :
Connector Assembly
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Shell Type :
Metal-Shell
-
Assembly Requirement :
Unassembled Kit
Configuration Features
-
Number of Positions :
8
-
Number of Power Positions :
4
-
Number of Signal Positions :
4
Electrical Characteristics
-
Operating Voltage (VDC):
600
-
Operating Voltage (VAC):
600
Contact Features
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
8
-
Contact Protection :
With
Termination Features
-
Termination Method to Wire & Cable :
Pre-Terminated to Cable
Mechanical Attachment
-
Thread Size :
M12x1
-
Mating Retention Type :
Threaded Coupling
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Panel Mount
-
Mating Retention :
With
Housing Features
-
Body Orientation :
Straight
-
Housing Color :
Gray
-
Housing Material :
Zinc Alloy
Dimensions
-
Compatible Insulation Diameter Range (mm):
1.8 – 2.2
-
Wire Size (AWG):
20
-
Assembly Length :
39.6 mm [ 1.56 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 130 °C [ -40 – 239 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
-
Shielded :
Yes
Industry Standards
-
Compatible With Agency/Standards Products :
VDE
-
UL Flammability Rating :
UL 94V-0
-
CSA Rating :
Not Certified
Packaging Features
-
Packaging Method :
Carton