Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Wire
-
Insertion Force Type :
Normal
Configuration Features
-
Contacts Preloaded :
No
-
Number of Positions :
7
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Retention Within Housing :
With
-
Contact Current Rating (Max) (A):
17
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Center
-
Mating Retention :
With
-
Mating Retention Type :
Mounting Holes
Housing Features
-
Housing Color :
Natural
-
Housing Material :
Polyamide GF
Usage Conditions
-
Operating Temperature Range :
-67 – 221 °C [ -55 – 105 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-2
Packaging Features
-
Packaging Method :
Carton
-
Packaging Quantity :
1700