Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Wire
-
Connector & Housing Type :
Receptacle
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
9
-
Number of Rows :
3
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Layout :
Matrix
-
Contact Type :
Pin
Mechanical Attachment
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Natural
-
Centerline (Pitch) :
6.1 mm [ .24 in ]
-
Housing Material :
Nylon GF
Dimensions
-
Row-to-Row Spacing :
3.1 mm [ .24 in ]
-
Product Length (mm):
28.7
-
Product Width (mm):
20.93
-
Connector Height (mm):
26.8
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
UL
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
1400