5225973-1
PLUG, RT ANGLE, DUAL CRIMP,BNC
5225973-1
PLUG, RT ANGLE, DUAL CRIMP,BNC
- TE Internal #: 5225973-1
- TE Internal Description: PLUG, RT ANGLE, DUAL CRIMP,BNC
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
-
Impedance (Ω):
50
-
Compatible With RF Cable Type :
RG 58, RG 58A, RG 58B, RG 58C
See All Features