Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
-
Connection Capacity :
Single
Electrical Characteristics
Body Features
-
Insulation Material :
Nylon
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
6.35 mm [ .25 in ]
-
Mating Tab Thickness :
.81 mm [ .032 in ]
-
Terminal Orientation :
Straight
-
Contact Base Material :
Brass
-
Terminal Plating Material :
Tin
-
Crimp Type :
F-Crimp
-
Barrel Type :
Open
Termination Features
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Compatible Insulation Diameter Range :
2.79 – 4.57 mm [ .11 – .18 in ]
-
Product Length :
33.53 mm [ 1.32 in ]
-
Terminal Material Thickness :
.41 mm [ .016 in ]
-
Wire Size (AWG):
18 – 14
-
Wire Size (mm²):
.82 – 2.08
Usage Conditions
-
Insulation Option :
Fully Insulated
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
Agency/Standard :
CSA, UL
Packaging Features
-
Packaging Quantity :
2000
-
Packaging Method :
Strip/Reel