Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
SMA
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
KX 22A, KX 3B, RG 174A, RG 188A, RG 316, URM 95
-
Connector System :
Cable-to-Panel
-
Sealable :
No
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
White Bronze
Contact Features
-
Ferrule Material :
Brass
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
-
Ferrule Plating Material :
White Bronze
-
RF Connector Contact Configuration :
Not Captivated
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
Product Length :
22.61 mm [ .89 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
6.35 mm [ .25 in ]
-
Panel Thickness (Recommended) :
3.2 mm [ .126 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz):
6
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Box
Other
-
Grade :
Commercial
-
Dielectric Material :
PTFE
-
Lockwasher Material :
Phosphor Bronze