Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
-
Contact Number of Poles :
1
-
Contact Special Features :
Reed Contacts
Electrical Characteristics
-
Coil Resistance (Ω):
2000
-
Contact Switching Load (Min) :
10mA @ .01V
-
Contact Limiting Breaking Current (A):
.4
-
Input Voltage (VAC):
28
-
Input Voltage (VDC):
28
-
Contact Current Rating (A):
2
-
Contact Voltage Rating (VDC):
24
-
Coil Power Rating DC (W):
.12
-
Coil Voltage Rating (VDC):
15
-
Contact Switching Voltage (Max) (VDC):
175
-
Insulation Initial Resistance (MΩ):
10000000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1500
-
Contact Limiting Continuous Current (A):
1.2
-
Contact Limiting Short-Time Current (A):
.4
-
Contact Limiting Making Current (A):
.4
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
200
Body Features
-
Product Weight :
1.8 g [ .0635 oz ]
Contact Features
-
Contact Material :
AgNi+Au
-
Contact Plating Material :
Ruthenium
Termination Features
-
Terminal Configuration :
PCB Pins
-
Relay Connection Type :
PCB Termination
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
7.5 mm [ .295 in ]
-
Product Length :
19.3 mm [ .759 in ]
-
Product Width :
7 mm [ .275 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Performance Type :
Standard
-
Solder Process :
Wave Solder
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Contact Current Class (A):
0 – 2
-
Width Class (Mechanical) (mm):
6 – 8
-
Coil Power Rating Class (W):
.1 – .15
-
Height Class (Mechanical) (mm):
7 – 8
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Length Class (Mechanical) (mm):
16 – 20