Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 3 ft
Electrical Characteristics
-
Supply Voltage Range (V):
9 – 28
Usage Conditions
-
Operating Temperature Range :
-20 – 60 °C [ -4 – 140 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Pressure (psi):
50
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
±0.25% Span
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
1/4 MNPT