Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Product Type :
Antenna
Configuration Features
-
Antenna Style :
Enclosure
Electrical Characteristics
-
Impedance (Ω):
50
-
VSWR (Max) :
<2:1
-
Antenna Operation :
Passive
Signal Characteristics
-
Frequency Band (MHz):
2400 – 5000
-
Gain (Max) (dB):
5
Body Features
-
Product Weight :
225 g [ 7.94 oz ]
Dimensions
-
Product Height :
30 mm [ 1.18 in ]
-
Cable Length :
2 m [ 6.56 ft ]
-
Cable Insulation Diameter (Max) :
5 mm [ .2 in ]
Operation/Application
-
Wireless Standard :
LTE, UMTS, US Dual, EU Triband & WCDMA
-
Antenna Environment :
Outdoor
Product Availability
-
Applicable Region :
Global
Packaging Features
-
Packaging Method :
Bag & Box