Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Compatible Card :
Pin Push
Configuration Features
-
Number of Positions :
20
-
Number of Loaded Positions :
20
-
Card Detection Switch :
With
-
Card Insertion Style :
Tray Type
Electrical Characteristics
-
Current Rating (Max) (A):
.3
-
Voltage Rating (VAC):
10
Body Features
-
Primary Product Color :
Black
-
Ejector Type :
Pin Push
Contact Features
-
Contact Base Material :
Copper Alloy
-
Contact Current Rating (Max) (A):
.3
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) (mm):
1.1, 2.54
-
Centerline (Pitch) (in):
.04, .1
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Shell Material :
Stainless Steel
Dimensions
-
Profile Height from PCB (mm):
1.42
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Tape & Reel
-
Packaging Quantity :
1200