Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Power Resistor
-
Element Type :
Thick Metal Film
-
Package Size Code :
TO220
Electrical Characteristics
-
Operating Voltage (V):
350
-
Power Rating (W):
3
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
10
-
Passive Component Tolerance (%):
5
Body Features
-
Lead Type :
Radial-Leaded
Termination Features
-
Termination Area Base Material :
Copper
-
Number of Terminations :
2
Dimensions
-
Passive Component Dimensions (mm):
10.41 x 16.26
Usage Conditions
-
Operating Temperature Range (°C):
-65 – 150
-
Temperature Coefficient (ppm/°C):
±200