Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Termination :
SMA
-
Antenna Product Type :
Antenna
Configuration Features
-
Mounting Location :
Remote
-
Port Configuration :
Single Port
Electrical Characteristics
-
Impedance (Ω):
50
-
VSWR (Max) :
< 2.0:1
Signal Characteristics
-
Frequency Band (MHz):
2400 – 4400
-
Gain (Max) (dB):
16
Body Features
-
Product Weight :
110 g [ 3.88 oz ]
Dimensions
-
Product Height :
64 mm [ 2.52 in ]
-
Product Length :
35 mm [ 1.378 in ]
-
Product Width :
35 mm [ 1.378 in ]
Operation/Application
-
Directionality :
Directional
Industry Standards
-
Wireless Application :
Cellular, UWB
-
Primary Application :
Cellular, UWB
Product Availability
-
Applicable Region :
Global