Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accelerometer Type :
MEMS DC
-
Vibration Sensor Type :
DC Response Plug & Play Accelerometers
Configuration Features
-
Electrical Connection :
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±.1
-
Excitation Voltage (VDC):
2 – 10
-
Zero Acceleration Output (mV):
±25
Signal Characteristics
-
Frequency Response (Hz):
0-2800
Body Features
-
Primary Product Material :
Anodized Aluminum
-
Number of Sensing Axes :
1
-
Product Weight :
1 g [ .035 oz ]
Usage Conditions
-
Operating Temperature Range :
-40 – 90 °C [ -40 – 194 °F ]
Other
-
Acceleration Range (±) (g):
500
-
Sensitivity (mV/g):
.3, .6
-
Nonlinearity (%FSO):
±1