Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Wire
-
Connector & Contact Terminates To :
Wire & Cable
-
Block Style :
Non-Feed Through
Configuration Features
-
Number of Positions :
3
-
Number of Rows :
2
-
Number of Levels :
1
Electrical Characteristics
-
Operating Voltage (V):
300
Body Features
-
Product Orientation :
Vertical
-
Primary Product Color :
Black
-
Barrier Strip Style :
Dual Barrier
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Current Rating (Max) (A):
30
Mechanical Attachment
-
Thread Size :
8-32
-
Mounting Options :
End Mounting Ears
-
Connector Mounting Type :
Panel Mount
-
Top Termination Type :
Binding Combo Head
-
Screw Material :
Steel
-
Screw Plating Material :
Nickel
Housing Features
-
Housing Material :
PBT
-
Centerline (Pitch) :
14.3 mm [ .563 in ]
Dimensions
-
Product Length (in):
2.69
-
Wire Size (AWG):
22 – 10
-
Wire Size (mm²):
.3 – 6
Usage Conditions
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0