Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type :
Fully Shrouded
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector Shape :
Rectangular
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Mixed & Hybrid Header :
No
Configuration Features
-
Number of Signal Positions :
4
-
Number of Positions :
4
-
PCB Mount Orientation :
Vertical
-
Number of Rows :
1
-
Number of Sections :
1
Electrical Characteristics
-
Operating Voltage (VDC):
13.5
-
Nominal Voltage Architecture (V):
12
Body Features
-
Primary Product Color :
Gray
-
Connector & Keying Code :
2
Contact Features
-
Contact Type :
Tab
-
Contact Size :
.63mm
-
Mating Tab Width :
.64 mm [ .025 in ]
-
Mating Tab Thickness :
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material :
Tin
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Retention Type :
Locking Interface
-
PCB Mount Retention Type :
Boardlock
-
PCB Mount Retention :
With
-
Panel Mount Feature :
Without
-
PCB Mount Alignment :
With
-
Mating Alignment :
With
-
Mating Retention :
With
-
Mounting Holes :
Without
Housing Features
-
Centerline (Pitch) :
2.2 mm [ .087 in ]
Dimensions
-
Profile Height from PCB :
20.2 mm [ .795 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Connector Width :
9.25 mm [ .364 in ]
-
Connector Length :
25 mm [ .984 in ]
Usage Conditions
-
Operating Temperature (Max) (°C):
65, 70, 75, 80, 85, 90, 100
-
Operating Temperature (Max) (°F):
149, 158, 167, 176, 185, 194, 212
-
Operating Temperature Range :
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94HB