1546164-1
M.D. END SECTION,DOVETAIL BASE
1546164-1
M.D. END SECTION,DOVETAIL BASE
- TE Internal #: 1546164-1
- TE Internal Description: M.D. END SECTION,DOVETAIL BASE
- Alias #:
581272-000
AMPS-0-1546164-1
-
Insulating Accessory Type :
End Section Cover
-
Compatible With Block or Strip Type :
Screw Clamp Terminal Blocks
-
Operating Temperature Range :
150 °C [ 302 °F ]
See All Features