Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
Wire Rubber Packing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Motor, Wire-to-Wire
-
Sealable :
No, Yes
Configuration Features
-
Number of Positions :
6
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
500
Body Features
-
Seal Material :
Nitrile Rubber
-
Strain Relief Type :
Cable Clamp
-
Connector Seal Color :
Black, Blue
Contact Features
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
Contact Retention Within Housing :
With
Mechanical Attachment
-
Panel Mount Feature Type :
Screw Mount
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Contact Retention Type Within Housing :
Locking Lance
-
Strain Relief :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
-
Mating Retention Type :
Latch
-
Connector Mounting Type :
Panel Mount
Housing Features
-
Housing Color :
Black
-
Housing Material :
PBT GF15
-
Centerline (Pitch) (in):
.196
Usage Conditions
-
Operating Temperature Range :
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Halogen Free :
Yes
-
Shielded :
No
Industry Standards
-
Glow Wire Rating :
Standard Part - Not Glow Wire
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
1