Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Coil Special Features :
Sensitive Version
-
Contact Arrangement :
1 Form C SPDT-CO
-
Contact Number of Poles :
1
Electrical Characteristics
-
Coil Resistance (Ω):
125
-
Contact Switching Load (Min) :
1mA @ 1V
-
Contact Limiting Breaking Current (A):
1
-
Input Voltage (VDC):
5
-
Contact Current Rating (A):
1
-
Contact Voltage Rating (VAC):
120
-
Contact Voltage Rating (VDC):
24
-
Coil Power Rating DC (W):
.2
-
Coil Voltage Rating (VDC):
5
-
Contact Switching Voltage (Max) (VDC):
24
-
Contact Switching Voltage (Max) (VAC):
120
-
Insulation Initial Resistance (MΩ):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
500
-
Contact Limiting Continuous Current (A):
1
-
Contact Limiting Making Current (A):
1
Contact Features
-
Contact Material :
Silver Palladium (AgPd) Alloy
-
Contact Plating Material :
Gold
Termination Features
-
Terminal Configuration :
PCB Pins
-
Relay Connection Type :
PCB Termination
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
11.2 mm [ .44 in ]
-
Product Length :
15.4 mm [ .606 in ]
-
Product Width :
10.4 mm [ .409 in ]
-
Insulation Clearance Between Contact & Coil (mm):
1.5
-
Insulation Creepage Between Contact & Coil (mm):
1.5
Usage Conditions
-
Operating Temperature Range (°C):
-30 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Performance Type :
Sensitive
-
Solder Process :
Wave Solder
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tube
Other
-
Contact Current Class (A):
0 – 2
-
Width Class (Mechanical) (mm):
10 – 12
-
Coil Power Rating Class (W):
.15 – .2
-
Height Class (Mechanical) (mm):
11 – 12
-
Environmental Ambient Temperature Class (°C):
50 – 70
-
Length Class (Mechanical) (mm):
14 – 16