Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Number of Actuators :
Single
-
Number of Positions :
2
-
Operating Function :
On On
Electrical Characteristics
-
Contact Current Rating (A):
.3
-
Operating Voltage (VDC):
4
Body Features
-
Actuator Material :
Nylon
-
Actuator Color :
Black
-
Actuator Travel :
1.5 mm [ .059 in ]
Contact Features
-
Contact Base Material :
Beryllium Copper
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Method to PCB :
Surface Mount
Dimensions
-
Product Length :
6.7 mm [ .264 in ]
-
Product Width :
2.7 mm [ .106 in ]
-
Actuator Length :
1.52 mm [ .06 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Carton