Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Connection Type :
Printed Circuit
-
Illuminated :
Without
-
Actuator Style :
Flush Plunger
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Number of Actuators :
Single
-
Snap Action :
Without
-
Support Bracket :
Without
-
Switch Feedback Type :
Non-Tactile
-
Operating Function :
Momentary
Electrical Characteristics
-
Contact Current Rating (A):
.4
-
Operating Voltage Range (VDC):
20
-
Operating Voltage Range (VAC):
20
Body Features
-
Product Orientation :
Right Angle
-
Actuator Material :
Polyamide
-
Case Material :
Polyester
-
Actuator Profile :
Flush
-
Bushing Style :
Unthreaded
-
Actuator Color :
Black
-
Actuator Force :
50 – 400 g [ 1.77 – 14.12 oz ]
Contact Features
-
Switch Contact Plating Material :
Gold over Nickel
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Low Profile :
No
-
Process Sealed :
Yes
Dimensions
-
Bushing Length :
3.56 mm [ .14 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-30 – 65