KBP-11DG-48
KBP-11DG-48=RELAY,LATCH,OCTAL,
KBP-11DG-48
KBP-11DG-48=RELAY,LATCH,OCTAL,
- TE Internal #: 1423318-2
- TE Internal Description: KBP-11DG-48=RELAY,LATCH,OCTAL,
-
Relay Type :
General Purpose Power Relay
-
Coil Magnetic System :
Monostable
-
Coil Power Rating DC (W):
2.71
-
Coil Resistance (Ω):
850
-
Coil Voltage Rating (VDC):
48
See All Features