Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
TO-8
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Gauge
Electrical Characteristics
Dimensions
-
Product Height :
19.4 mm [ .763 in ]
-
Product Diameter :
11.4 mm [ .448 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure (psi):
5
-
Output Signal Type :
100mV
-
Pressure Accuracy :
±0.1% Span Non-Linearity
Other
-
Sensor Options :
No Option