Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
2 Form A DPST-NO
-
Contact Number of Poles :
2
Electrical Characteristics
-
Coil Power Rating AC (VA):
9.8
-
Coil Resistance (Ω):
290
-
Coil Voltage Rating (VAC):
120
-
Contact Current Rating (A):
20
-
Contact Switching Load (Min) :
1A @ 12V
-
Contact Switching Voltage (Max) (VAC):
600
-
Contact Switching Voltage (Max) (VDC):
125
-
Contact Voltage Rating (VAC):
277
-
Contact Voltage Rating (VDC):
125
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
AC
Other
-
Coil Power Rating Class (VA):
9 – 10
-
Contact Current Class (A):
20 – 30