Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plug & Play
-
Accelerometer Type :
MEMS DC
-
Vibration Sensor Product Type :
MEMS Accelerometer
Configuration Features
-
Electrical Connection :
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±.1
-
Excitation Voltage Range (VDC):
2 – 10
-
Zero Acceleration Output (mV):
±25
Signal Characteristics
-
Frequency Response (Hz):
0-1900
Body Features
-
Product Weight :
1 g [ .035 oz ]
-
Primary Product Material :
Anodized Aluminum
-
Number of Sensing Axes :
Uniaxial
Mechanical Attachment
-
Sensor Mount Type :
Screw Mount
Usage Conditions
-
Operating Temperature Range :
-40 – 121 °C [ -40 – 250 °F ]
Other
-
Acceleration Range (±) (g):
200
-
Sensitivity (mV/g):
.6, 1.4
-
Non-Linearity (FSO) (%):
±1