Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
330
-
Current Rating (Max) (mA):
160
-
DC Resistance (Ω):
3.8
-
Passive Component Tolerance (%):
20
Dimensions
-
Product Length :
6.6 mm [ .259 in ]
-
Product Width :
4.45 mm [ .175 in ]
-
Product Height :
2.92 mm [ .115 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled