Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Power Rating DC (W):
.93
-
Coil Resistance (Ω):
13000
-
Coil Voltage Rating (VDC):
110
-
Contact Current Rating (A):
16
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Switching Voltage (Max) (VDC):
270
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Making Current (A):
25
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
2000
Body Features
-
Product Weight :
32 g [ 1.13 oz ]
Dimensions
-
Product Height :
28.5 mm [ 1.122 in ]
-
Product Length :
35.5 mm [ 1.398 in ]
-
Product Width :
16.5 mm [ .65 in ]
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
-
Insulation Clearance Between Contact & Coil :
8 mm [ .315 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 163 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
15 – 20
-
Coil Power Rating Class (W):
.8 – 1
-
Height Class (Mechanical) (mm):
25 – 30
-
Environmental Ambient Temperature Class (°C):
-20 – 70
-
Length Class (Mechanical) (mm):
35 – 40