4-640441-6 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 43.18
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Box & Carton
  • Packaging Quantity 250
3-640429-7 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 7
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Contact Retention With
  • Centerline (Pitch) 3.96
  • Housing Color White
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 2.41
  • Height 9.02
  • Length 35.66
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Power
  • For Use With MTA .156 Header
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 250
640454-9 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 5.08
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
5-640440-0 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 20
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 53.34
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Box & Carton
  • Packaging Quantity 250
  • Comment Stripe may run down between ribs
1-640454-0 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 27.94
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
1-640457-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention Type Friction Lock
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Right Angle Bending Side Front
  • Height 7.87
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 43.18
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1000
5-643813-0 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 20
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • Wire Contact Termination Area Plating Thickness 2.03
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 50.8
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • For Use With MTA .100 Header
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Box & Carton
  • Packaging Quantity 250
  • Comment Stripe may run down between ribs
1-640454-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 43.18
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
1-640456-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 7.87
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 40.64
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1000
640455-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Right Angle Bending Side Front
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 17.78
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
3-641237-5 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 – 1.77 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 15.24
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 500
  • Comment Stripe may run down between ribs
640454-7 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 20.32
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
4-640441-0 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 27.94
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 500
4-643814-0 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03
  • Wire Contact Termination Area Plating Thickness 2.03
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 27.94
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Header
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 500
640454-8 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 22.86
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
4-644083-3 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 13
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarizing Tab
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 35.56
  • Wire/Cable Size 22
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With MTA .100 Header Assembly & IDC Posted Connectors
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 500
3-640440-8 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 22.86
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 500
  • Comment Stripe may run down between ribs
1-640454-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 33.02
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
4-643814-6 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness .762 µm
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03
  • Wire Contact Termination Area Plating Thickness 2.03
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Insulation Diameter 1.52
  • Height 6.99
  • Length 43.18
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Header
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 250
640455-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Underplate Material Thickness 1.27 µm
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Polarized
  • Right Angle Bending Side Front
  • Height 7.75
  • Tail Length 3.56
  • PCB Thickness (Recommended) 1.6
  • Length 15.24
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR7189
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 1