1-2132415-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 11
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Pin
  • Contact Current Rating (Max) 4.2
  • PCB Contact Termination Area Plating Thickness 2.032
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Color White
  • Housing Material Nylon 66
  • Height 8.8
  • Tail Length 3.4
  • Width 6.4
  • PCB Thickness (Recommended) 1.6
  • Length 30
  • Mating Post Length 3.6
  • Operating Temperature Range -55 – 105
  • For Use With Connector/Cable Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified No
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 500
2-2132415-0 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Pin
  • Contact Current Rating (Max) 4.2
  • PCB Contact Termination Area Plating Thickness 2.032
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Color White
  • Housing Material Nylon 66
  • Height 8.8
  • Tail Length 3.4
  • Width 6.4
  • PCB Thickness (Recommended) 1.6
  • Length 52.5
  • Mating Post Length 3.6
  • Operating Temperature Range -55 – 105
  • For Use With Connector/Cable Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified No
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 250