6-103735-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Termination Resistance 15
  • Insulation Resistance 5000 MΩ
  • Dielectric Withstanding Voltage 600 V
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 13.59
  • Tail Length 3.3
  • Mating Post Length 5.84
  • Length 38.1
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Housing Assembly
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 14
  • Comment Use Keying Tool No. 91417-1 to remove post for keying.
292173-7 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 15.8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Tape, Box
  • Packaging Quantity 500
171826-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Low
  • Strain Relief Without
  • PCB Mount Orientation Horizontal
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Type Pin
  • Contact Current Rating (Max) 3.5
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 6.7
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 10
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • CSA Certified Yes
  • Packaging Method Bag/Box
  • Packaging Quantity 500
292175-8 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • Insulation Diameter .93
  • PCB Thickness (Recommended) .8
  • Length 17.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Tape, Box
  • Packaging Quantity 700
5-103904-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Termination Resistance 15
  • Insulation Resistance 5000 MΩ
  • Dielectric Withstanding Voltage 600 V
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Type Hold-Down
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Hold-Down
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 13.59
  • Tail Length 3.3
  • Mating Post Length 5.84
  • PCB Thickness (Recommended) 1.58
  • Length 12.7
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Pick and Place Cover Without
  • For Use With Receptacle Housing Assembly
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 42
  • Comment Use Keying Tool No. 91417-1 to remove post for keying.
3-643816-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness .762 µm
  • Wire Contact Termination Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Height 6.99
  • Insulation Diameter 1.52
  • Length 7.62
  • Wire/Cable Size .08 – .09
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Header
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Bag/Box
  • Packaging Quantity 500
  • Comment 2 & 3 Position MTA-100 Posted Connectors can not mate with MTA-100 Connectors with polarizing tabs
640452-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Plain
  • Height 2.54
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 7.62
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 1
1-171825-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Low
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Type Pin
  • Contact Current Rating (Max) 3.5
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 30
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • CSA Certified Yes
  • Packaging Method Bag/Box
  • Packaging Quantity 250
292174-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape, Box
  • Packaging Quantity 700
3-641237-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 – 1.77 µm
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Locking Ramp
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon - GF
  • Housing Style Standard
  • Height 6.99
  • Insulation Diameter 1.52
  • Length 7.62
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Bag/Box
  • Packaging Quantity 500
  • Comment Stripe may run down between ribs
640456-9 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 7.87
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 5.08
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 1
1-292206-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 17
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Tail Length 3
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) 1.6
  • Length 28
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Quantity 500
1-171825-0 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Low
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Type Pin
  • Contact Current Rating (Max) 3.5
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 25
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • CSA Certified Yes
  • Packaging Method Bag/Box
  • Packaging Quantity 250
640457-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Mating Retention Type Friction Lock
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Right Angle Bending Side Front
  • Height 7.87
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 15.24
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 1
2-292132-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Kinked Legs
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Blue
  • Housing Material 66 Nylon
  • Width 5.8
  • Height 6.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 9.8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
171825-8 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Low
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Type Pin
  • Contact Current Rating (Max) 3.5
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 20
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • CSA Certified Yes
  • Packaging Method Bag/Box
  • Packaging Quantity 500
440055-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 7.7
  • Height 4.95
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.5
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 10
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1735801-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 250
292174-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 10
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape, Box
  • Packaging Quantity 700
2-292141-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 6.5
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 22
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 10.7
  • Height 7.5
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size 159.8 – 642.4
  • Tail Length 3.2
  • Mating Post Length 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 27.9
  • Wire/Cable Size .08 – .33
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 160
640456-7 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 7.87
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 20.32
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 2000