5-104362-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Termination Resistance 15
  • Insulation Resistance 5000 MΩ
  • Dielectric Withstanding Voltage 600 V
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54 – 5.08
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Type Hold-Down
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole (SMT Compatible)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Retention Type Hold-Down
  • Mating Alignment Type Latched
  • Contact Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 13.59
  • Tail Length 3.3
  • PCB Thickness (Recommended) 1.58
  • Length 12.7
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Pick and Place Cover Without
  • For Use With Receptacle Housing Assembly
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 42
  • Comment Use Keying Tool No. 91417-1 to remove post for keying.
1-178139-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 7.62
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Copper Alloy
  • Contact Shape Rectangular
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Type Tab
  • Contact Current Rating (Max) 8
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Retention Type Latching
  • Mating Alignment Type Keyed
  • Contact Retention Without
  • Centerline (Pitch) 5.08
  • Housing Color Black
  • Housing Material Polyester - GF
  • Height 18.47
  • Tail Length 3.8
  • Width 27.18
  • PCB Thickness (Recommended) 1.6
  • Length 24.16
  • Mating Post Length 11
  • Pick and Place Cover Without
  • For Use With Receptacle Housing
  • Packaging Method Tube
  • Packaging Quantity 20