647402-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 6.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Configuration Left End Open
  • Housing Style LID
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .0509 – .823
  • Wire Size 30 – 18
  • Height 6.35
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With SL .156 Contacts
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Unit Accepts 1.14[.045] Square or Round Post, Accepts Keying Plug 640254-1and 640255-1
1470364-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 8
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000
1-292186-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 6.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Signal Positions 12
  • Number of Columns 9
  • Number of Power Positions 6
  • Number of Positions 18
  • Number of Rows 2
  • Custom Configurable No
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 1800 VAC
  • Operating Voltage 250 VAC
  • UL Voltage Rating 250 VAC
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Design Tuning Fork
  • Contact Type Socket
  • Power Contact Centerline .276 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .2 – 1.25
  • Wire Size 24 – 16
  • Wire Size 394.71 – 2466.91
  • Length 67
  • Insulation Diameter 1.4 – 2.4
  • Height 19
  • Width 1.18 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 40
  • Comment Mating Connector - 1-292183-2
172061-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 13.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 4
  • Number of Columns 6
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment Type Guide Post
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Wire Size .22
  • Wire Size 14 – 24
  • Length 61.2
  • Height 26.3
  • Width 32.5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5172069- Contacts - 170311, 170312, 170484, 170313, 170314, 170487
BACA-AMP-245 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 3.46
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1-1735447-0 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 20.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
1470364-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 6
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000
440146-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 250 VAC
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size 32 – 28
  • Length 5.5
  • Height 3.15
  • Width .156 in
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 2000
440146-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 250 VAC
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size 32 – 28
  • Length 9.25
  • Height 3.15
  • Width .156 in
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1735447-7 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 14.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
1-440146-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 15
  • Number of Rows 1
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 250 VAC
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size 32 – 28
  • Length 20.5
  • Height 3.15
  • Width .156 in
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1470364-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 7
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000
1470364-7 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 10
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 24000
1470364-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 11
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 24000
5-103957-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Applied Pressure Standard
  • Number of Positions 9
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 45.72
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
1-1375820-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 16
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarizing Tab
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 41.15
  • Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Specified MTA .100 Headers, Similar Competitive Notched Headers & CST .100 Shrouded Headers
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Recognized
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Accepts Rec Contact p/n 1375819 & MTA-100 Keying Plug P/N 641994-1
1-1470364-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 15
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 18
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 16000
1909783-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 8.26
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
5-928247-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying & Polarized Rib Location None
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Natural
  • Length 15
  • Height 14.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 4000
1470364-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color White
  • Wire Size 32 – 28
  • Length 9
  • Height 2.8
  • Width .1968 in
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000