7-1123722-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Contact Type Socket
  • Contact Current Rating (Max) 8
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Wire Size .34 – .75
  • Wire Size 22 – 18
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Connector Width 13.3
  • Connector Height 10.5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 2500
7-1123722-7 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 7
  • Number of Rows 1
  • Contact Type Socket
  • Contact Current Rating (Max) 8
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Wire Size .34 – .75
  • Wire Size 22 – 18
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Connector Width 13.3
  • Connector Height 10.5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1100
7-1123722-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Number of Rows 1
  • Contact Type Socket
  • Contact Current Rating (Max) 8
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Wire Size .34 – .75
  • Wire Size 22 – 18
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Connector Width 13.3
  • Connector Height 10.5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
7-1123722-9 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Number of Rows 1
  • Contact Type Socket
  • Contact Current Rating (Max) 8
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Wire Size .34 – .75
  • Wire Size 22 – 18
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Connector Width 13.3
  • Connector Height 10.5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 900