1-1744417-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Color Natural
  • Length 32.3
  • Height 5.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assembly : 213223-() And 2132415-()
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
1744417-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Color Natural
  • Length 22.3
  • Height 5.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assembly : 213223-() And 2132415-()
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1744417-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Color Natural
  • Length 12.3
  • Height 5.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assembly : 213223-() And 2132415-()
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
1744417-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Color Natural
  • Length 17.3
  • Height 5.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assembly : 213223-() And 2132415-()
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1969442-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 14.8
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 600
1744417-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Color Natural
  • Length 9.8
  • Height 5.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assembly : 213223-() And 2132415-()
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1969588-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Brass
  • Contact Current Rating (Max) 7.5
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 7.5
  • Insulation Diameter 1.3 – 1.7
  • Height 6.6
  • Width .715 in
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 650
  • Comment Free Hanging
1969442-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 17.3
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 500
1-1969442-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 37.3
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 300
1969442-9 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 9
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 24.8
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 500
1969442-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 9.8
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 600
1969590-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color White
  • Contact Base Material Brass
  • Contact Current Rating (Max) 7.5
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 12.5
  • Insulation Diameter 1.3 – 1.7
  • Height 6.6
  • Width .715 in
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1400
  • Comment Panel Mount
1969442-7 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 19.8
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 500
1-1969540-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2.5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color White
  • Contact Current Rating (Max) 7.5
  • Contact Type Socket
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 21.04
  • Height 8.3
  • Width .485 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1500
1969588-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Brass
  • Contact Current Rating (Max) 7.5
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 17.5
  • Insulation Diameter 1.3 – 1.7
  • Height 6.6
  • Width .715 in
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
  • Comment Free Hanging
1-1969442-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 11
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 29.8
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 500
1969442-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4.5
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 12.3
  • Height 8
  • Width .377 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Header Assemblies
  • UL Flammability Rating UL 94V-0
  • CSA Certified Pending
  • Packaging Method Bag
  • Packaging Quantity 300
2-1969595-4 Wire-to-Board Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 1.28
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 24
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Lock Type Latch
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 32.89
  • Insulation Diameter 1.3 – 1.7
  • Height 19.97
  • Width .406 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Plug Housing 1969567
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Comment Panel Mount
3-1969595-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 1.28
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 32
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Lock Type Latch
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 42.89
  • Insulation Diameter 1.3 – 1.7
  • Height 19.97
  • Width .406 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Plug Housing 1969567
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Comment Panel Mount
2-1969540-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2.5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 28
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color White
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color White
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 36.04
  • Height 8.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 800