103653-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 5
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Length 15.11
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
103653-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Length 12.57
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
5-103957-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 3
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 60.96
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 72
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
103653-9 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Length 27.81
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
5-103957-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 6
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 60.71
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 36
  • Comment Ribbon Cable Notched handles 22-28 AWG