500005-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. SPIRAP 1/2" FR PE, WHITE, 50FT 500005-1
active
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Polyethylene Flame-Retardant
  • Cable Tie Mount & Accessory Color White
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 12.7
  • Bundle Range Diameter 9.53 – 101.6
  • Overall Outside Diameter 12.7
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
500023-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. SPIRAP 1/8" PTFE, NAT, 50 FT 500023-1
active
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Fluoropolymer
  • Cable Tie Mount & Accessory Color Natural
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 3.18
  • Bundle Range Diameter 1.59 – 12.7
  • Overall Outside Diameter 3.18
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
500030-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. SPIRAP 1/4" PE, OUTDR,BLK,50FT 500030-1
active
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Outdoor Polyethylene
  • Cable Tie Mount & Accessory Color Black
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 6.35
  • Bundle Range Diameter 4.78 – 50.8
  • Overall Outside Diameter 6.35
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment REA Listed
500000-2 Cable Tie Mounts & Accessories
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Polyethylene
  • Cable Tie Mount & Accessory Color Natural
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 3.18
  • Bundle Range Diameter 1.6 – 12.7
  • Overall Outside Diameter 3.18
  • Cable Tie Mount & Accessory Packaging Quantity 30.48
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
500031-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. SPIRAP 1/2" PE, OUTDR,BLK,50FT 500031-1
active
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Outdoor Polyethylene
  • Cable Tie Mount & Accessory Color Black
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 12.7
  • Bundle Range Diameter 9.53 – 101.6
  • Overall Outside Diameter 12.7
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment REA Listed
500002-1 Cable Tie Mounts & Accessories
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Polyethylene
  • Cable Tie Mount & Accessory Color Natural
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 12.7
  • Bundle Range Diameter 9.53 – 101.6
  • Overall Outside Diameter 12.7
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
500001-1 Cable Tie Mounts & Accessories
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Polyethylene
  • Cable Tie Mount & Accessory Color Natural
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 6.35
  • Bundle Range Diameter 4.78 – 50.8
  • Overall Outside Diameter 6.35
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
1-604771-0 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE, 4" BLACK, 100PK 1-604771-0
active
  • Cable Tie Style Standard
  • Tensile Strength 80.067
  • Tensile Strength 18
  • Product Type Cable Tie
  • Cable Tie Color Black
  • Cable Tie Material Nylon
  • Cable Tie Length 103
  • Cable Tie Width 2.44
  • Cable Tie Thickness .94
  • Bundle Range Diameter 19.1
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
500004-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. SPIRAP 1/4" FR PE, WHITE, 50FT 500004-1
active
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Polyethylene Flame-Retardant
  • Cable Tie Mount & Accessory Color White
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 6.35
  • Bundle Range Diameter 4.78 – 50.8
  • Overall Outside Diameter 6.35
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
500015-1 Cable Tie Mounts & Accessories
  • Cable Tie Mount Accessory Type Cable Tie Tool
  • Product Type Cable Wrap
  • Cable Tie Mount & Accessory Material Nylon
  • Cable Tie Mount & Accessory Color Natural
  • Cable Tie Mount & Accessory Mounting Type Spiral
  • Adhesive Back Without
  • Cable Tie Mount & Accessory Width 6.35
  • Bundle Range Diameter 4.78 – 50.8
  • Overall Outside Diameter 6.35
  • Cable Tie Mount & Accessory Packaging Quantity 15.24
  • Cable Tie Mount & Accessory Packaging Method Box
  • Comment SPIRAP Hand Tool is included with each box.
1-604771-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 80.06
  • Tensile Strength 18
  • Product Type Cable Tie
  • Cable Tie Color Natural
  • Cable Tie Material Nylon
  • Cable Tie Length 103
  • Cable Tie Width 2.44
  • Cable Tie Thickness .94
  • Bundle Range Diameter 19.1
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
2-604771-0 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE, BLACK, 4" (1000) 2-604771-0
active
  • Cable Tie Style Standard
  • Tensile Strength 80.6
  • Tensile Strength 18
  • Product Type Cable Tie
  • Cable Tie Color Black
  • Cable Tie Material Nylon
  • Cable Tie Length 103
  • Cable Tie Width 2.44
  • Cable Tie Thickness .94
  • Bundle Range Diameter 19.1
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 1000
2-603227-0 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE, BLACK, 6" L, 1000/PACK 2-603227-0
active
  • Cable Tie Style Standard
  • Tensile Strength 133.5
  • Tensile Strength 30
  • Product Type Cable Tie
  • Cable Tie Color Black
  • Cable Tie Material Nylon
  • Cable Tie Length 148
  • Cable Tie Width 3.56
  • Cable Tie Thickness 1.1
  • Bundle Range Diameter 31.75
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 1000
1-604751-0 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE,11-3/4" L, BLK,100PK 1-604751-0
active
  • Cable Tie Style Standard
  • Tensile Strength 222.41
  • Tensile Strength 50
  • Product Type Cable Tie
  • Cable Tie Color Black
  • Cable Tie Material Nylon
  • Cable Tie Length 148
  • Cable Tie Width 3.6
  • Cable Tie Thickness 1.1
  • Bundle Range Diameter 31.75
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
1-604773-9 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE HD,15-1/4" L, NAT,100PK 1-604773-9
active
  • Cable Tie Style Heavy Duty
  • Tensile Strength 533.78
  • Tensile Strength 120
  • Product Type Cable Tie
  • Cable Tie Color Natural
  • Cable Tie Material Nylon
  • Cable Tie Length 390
  • Cable Tie Width 7.7
  • Cable Tie Thickness 1.98
  • Bundle Range Diameter 101.6
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
1-604772-0 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TIE, 8" L, BLACK, 100PK 1-604772-0
active
  • Cable Tie Style Standard
  • Tensile Strength 222.411
  • Tensile Strength 50
  • Product Type Cable Tie
  • Cable Tie Color Black
  • Cable Tie Material Nylon
  • Cable Tie Length 202
  • Cable Tie Width 4.6
  • Cable Tie Thickness 1.19
  • Bundle Range Diameter 44.45
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
608802-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. CABLE TIE MOUNT, 4-WAY,3/4" SQ 608802-1
active
  • Cable Tie Mount Accessory Type Cable Tie Mount
  • Product Type Accessory
  • Stud Size #4
  • Cable Tie Mount & Accessory Material Nylon
  • Cable Tie Mount & Accessory Color White
  • Cable Tie Mount & Accessory Mounting Type 4-Way
  • Adhesive Back With
  • Cable Tie Mount & Accessory Width 19.05
  • Agency/Standard UL
  • Cable Tie Mount & Accessory Packaging Method Bag
  • Comment Rubber-based adhesive backing has a tensile strength of 26.7 N [6 lb.] per sq. in. This rating applies in temperatures from -45 °C [-50 °F] to 82 °C [180 °F]. For best performance, mounts should be applied to a smooth, clean, dry, and oil-free surface.
1-603227-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 133.5
  • Tensile Strength 30
  • Accessory Type Cable Clamp
  • Product Type Accessory
  • Cable Tie Color Natural
  • Cable Tie Material Nylon
  • Cable Tie Length 7.99
  • Cable Tie Width 3.6
  • Cable Tie Thickness 1.1
  • Bundle Range Diameter 31.75
  • Agency/Standard UL
  • Cable Tie Packaging Method Bag
  • Cable Tie Packaging Quantity 100
608803-1 Cable Tie Mounts & Accessories
PRODUCT
  1. Wire & Cable
  2. Cable Tie Mounts & Accessories
  1. CABLE TIE MOUNT, 4-WAY,1-1/8" 608803-1
active
  • Cable Tie Mount Accessory Type Cable Tie Mount
  • Product Type Accessory
  • Stud Size #8
  • Cable Tie Mount & Accessory Material Nylon
  • Cable Tie Mount & Accessory Color White
  • Cable Tie Mount & Accessory Mounting Type 4-Way
  • Adhesive Back With
  • Cable Tie Mount & Accessory Width 28.58
  • Agency/Standard UL
  • Cable Tie Mount & Accessory Packaging Method Bag
  • Comment Rubber-based adhesive backing has a tensile strength of 26.7 N [6 lb.] per sq. in. This rating applies in temperatures from -45 °C [-50 °F] to 82 °C [180 °F]. For best performance, mounts should be applied to a smooth, clean, dry, and oil-free surface.
2-100716-1 Cable Ties
PRODUCT
  1. Wire & Cable
  2. Cable Ties
  1. CABLE TY 200X4,8NAT 2-100716-1
active
  • Cable Tie Style Screw Mounting
  • Tensile Strength 200
  • Tensile Strength 45
  • Product Type Cable Tie
  • Cable Tie Color Natural
  • Cable Tie Material Polyamide 6.6 GF
  • Cable Tie Length 200
  • Cable Tie Width 4.8
  • Cable Tie Thickness 1.27
  • Bundle Range Diameter 54
  • Cable Tie Packaging Method Box & Carton
  • Cable Tie Packaging Quantity 100