2180832-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 64
  • Preloaded Yes
  • Number of Power Positions 64
  • Number of Ground Positions 40
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 17.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 18.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180828-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Preloaded Yes
  • Number of Power Positions 96
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180830-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 24
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 48
  • Preloaded Yes
  • Number of Power Positions 48
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 17.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1892772-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 30
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Signal Positions 24
  • Number of Rows 4
  • Row-to-Row Spacing .1
  • Board-to-Board Configuration Vertical
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 42
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyphthalamide
  • Operating Temperature Range -20 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
2180822-3 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 8
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Preloaded Yes
  • Pairs per Column 8
  • Impedance 100
  • Operating Voltage 250
  • Data Rate 8
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .08
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5
  • Contact Mating Area Plating Material Gold Flash
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • End Wall Location Open
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 25.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180824-3 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 64
  • Number of Positions 128
  • Number of Rows 8
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 128
  • Preloaded Yes
  • Pairs per Column 8
  • Impedance 100
  • Operating Voltage 250
  • Data Rate 8
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .08
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5
  • Contact Mating Area Plating Material Gold Flash
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • End Wall Location Open
  • PCB Hole Diameter .344
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 25.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180826-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Stackable Yes
  • Number of Pairs 36
  • Number of Positions 72
  • Number of Rows 6
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 72
  • Preloaded Yes
  • Number of Power Positions 72
  • Number of Ground Positions 42
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
5767114-6 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Ground Component Type Ground Bus
  • Boss Yes
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 114
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 6
  • Post Entry Direction With
  • Number of Signal Positions 228
  • Impedance 228
  • Voltage 6
  • Voltage 30
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 228
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 1.6285
  • Tail Length .76
  • Length 88.9
  • Height 5.99
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Vacuum Cover
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Reel
  • Packaging Quantity 252
6450882-9 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 35
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 11
  • Number of Signal Positions 24
  • Board-to-Board Configuration Right Angle
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 42
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • Packaging Method Tray