KPSI 735 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. KPSI 735 0.05% Liquid Level Transducer KPSI 735
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting 1-2 MNPT
  • Electrical Connection 1/2 MNPT Conduit Fitting with Gland Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .05% FS
  • Pressure Range 0 – 2 to 304 psi
  • Output/Span 0 – 10 V
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
735S14B4A007.110000.000B10050C Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 735S14B4A007.110000.000B10050C: CTO-1250 735S14B4A007.110000.000B10050C
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .05% FS
  • Pressure Range 0 – 7 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options None
735S14B4A007.110000.000B10060C Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 735S14B4A007.110000.000B10060C: CTO-1250 735S14B4A007.110000.000B10060C
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .05% FS
  • Pressure Range 0 – 7 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options None