KPSI 320 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. KPSI 320 Ground Water Level Sensor KPSI 320
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Absolute
  • Pressure Port/Fitting Ported
  • Electrical Connection Gland Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 2 to 304 psi
  • Output/Span 0 – 10 V
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
320S14B0A025.000000.000D10055A Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14B0A025.000000.000D10055A: CTO-1250 320S14B0A025.000000.000D10055A
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 25 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options None
320S14B0B030.000000.000C10075B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14B0B030.000000.000C10075B: CTO-1250 320S14B0B030.000000.000C10075B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 30 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
320S14B0B060.000000.000B10130A Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14B0B060.000000.000B10130A: CTO-1250 320S14B0B060.000000.000B10130A
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 60 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
320S14B0B127.975000.000B10330C Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14B0B127.975000.000B10330C: CTO-1250 320S14B0B127.975000.000B10330C
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 127 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
320S14B0B130.022000.000C10285B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14B0B130.022000.000C10285B: CTO-1250 320S14B0B130.022000.000C10285B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 130 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
320S14BAA040.000000.000C10280B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 320S14BAA040.000000.000C10280B: CTO-1250 320S14BAA040.000000.000C10280B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection Gland Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 40 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options None