MODEL 3700 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. SHOCK TESTING ACCELEROMETER MODEL 3700
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1400 to 0-7000
  • Number of Axes 1
  • Weight 2.1
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity .08 mV/g
  • Nonlinearity ±1
EGCS-D5 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Shock Testing Accelerometer EGCS-D5
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-10000
  • Number of Axes 1
  • Weight 8
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 120
  • Acceleration Range (±) 10000
  • Sensitivity .016 mV/g
  • Nonlinearity ±1