8911 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8911 Wireless Accelerometer for Proof of Concept 8911
active
  • Accelerometer Type Wireless
  • Plug & Play Accelerometer Sensor Type Wireless Accelerometers
  • Frequency Response 0-10000
  • Number of Axes 1
  • Weight 200
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -20 – 60
  • Acceleration Range (±) 50
  • Sensitivity 100 mV/g
  • Nonlinearity ±1