53, 53A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Triaxial Adhesive Mount Accelerometer 53, 53A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 3
  • Weight 3.5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -20 – 85
  • Acceleration Range (±) 50
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
53AF Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Triaxial Flange Mount Test Accelerometer 53AF
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4500
  • Number of Axes 3
  • Weight 3.5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 85
  • Acceleration Range (±) 50
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
53A-0500-360 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 53A CRASH SENSOR 53A-0500-360
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4500
  • Number of Axes 3
  • Weight 3.5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -20 – 85
  • Acceleration Range (±) 500
  • Sensitivity .3 mV/g
  • Nonlinearity ±1