EGCS-DO Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Critically Damped Accelerometer to 10k g EGCS-DO
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-100 to 0-4000
  • Number of Axes 1
  • Weight 12
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 5
  • Sensitivity .016 mV/g
  • Nonlinearity ±1
EGCS-D1S Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Critically Damped Stud M Accelerometer EGCS-D1S
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 12
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 5
  • Sensitivity .04 mV/g
  • Nonlinearity ±1
EGCS-D5 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Shock Testing Accelerometer EGCS-D5
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-10000
  • Number of Axes 1
  • Weight 8
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 120
  • Acceleration Range (±) 10000
  • Sensitivity .016 mV/g
  • Nonlinearity ±1
EGCS-S425 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Pedestrian Impact Testing Accelerometer EGCS-S425
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±10
  • Frequency Response 0-300 to 0-4000
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 50
  • Sensitivity .075 mV/g
  • Nonlinearity ±1
20009500-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D0-25-/L2M 20009500-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-400
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 25
  • Sensitivity 8 mV/g
  • Nonlinearity ±1
20010109-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D0-2500-/L5M 20010109-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-3500
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 2500
  • Sensitivity .08 mV/g
  • Nonlinearity ±1
20014841-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D1S-250-/V10 20014841-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-1300
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 250
  • Sensitivity .8 mV/g
  • Nonlinearity ±1
EGCS-100-C10014 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D1S-100 EGCS-100-C10014
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-900
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 100
  • Sensitivity 2 mV/g
  • Nonlinearity ±1
EGCS-10K-C20105 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D0-10000-/V10/L10M EGCS-10K-C20105
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-5000
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 10000
  • Sensitivity .016 mV/g
  • Nonlinearity ±1
EGCS-5-C20037 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-D1SM-5-/V2.5/C EGCS-5-C20037
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-150
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 5
  • Sensitivity 40 mV/g
  • Nonlinearity ±1
EGCS-50-C20058 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. EGCS-S425-50 EGCS-50-C20058
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±20
  • Frequency Response 0-360
  • Number of Axes 1
  • Weight 10
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Sensitivity 4 mV/g
  • Nonlinearity ±1