EGCS-A2/B2 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. +/-5VDC Critically Damped Accelerometer EGCS-A2/B2
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage ±15
  • Zero Acceleration Output ±250
  • Frequency Response 0-150 to 0-4000
  • Number of Axes 1
  • Weight 15
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 5
  • Sensitivity 1 mV/g
  • Nonlinearity ±1