CAT-EAC0000 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Embedded Accelerometer STOCK LIST CAT-EAC0000
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 20
  • Overall Acceleration Range (±) 50 – 500
  • Sensitivity .05
  • Sensitivity Range 10 – 100
  • Nonlinearity ±2
832 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 832 Triaxial SMT Accelerometers 832
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
832M1 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. TRIAXIAL BOARD MOUNT ACCELEROMETER 832M1
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 6000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
832-0100 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 832 ACCEL,100G RANGE 832-0100
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 100
  • Overall Acceleration Range (±) 25 – 100
  • Sensitivity 12.5
  • Sensitivity Range 12.5 – 50
  • Nonlinearity ±2
832-0025 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 832 ACCEL,25G RANGE 832-0025
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25
  • Sensitivity 50
  • Sensitivity Range 50
  • Nonlinearity ±2
832-0050 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 832 ACCEL,50G RANGE 832-0050
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 25 – 50
  • Sensitivity 25
  • Sensitivity Range 25 – 50
  • Nonlinearity ±2
832-0200 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 832 ACCEL,200G RANGE 832-0200
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 200
  • Overall Acceleration Range (±) 25 – 200
  • Sensitivity 6.25
  • Sensitivity Range 6.25 – 50
  • Nonlinearity ±2
832-0500 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 832 ACCEL,500G RANGE 832-0500
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 500
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2