808 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 808 TO-8 IEPE Accelerometer 808
active
  • Accelerometer Type IEPE
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 1 to 3000
  • Number of Axes 1
  • Weight 20
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 5 – 50
  • Sensitivity 100
  • Sensitivity Range 100 – 500
  • Nonlinearity ±1
808M1 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 808M1 TO-8 3-Wire Accelerometer 808M1
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 3000
  • Number of Axes 1
  • Weight 20
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 4
  • Overall Acceleration Range (±) 4 – 20
  • Sensitivity 100
  • Sensitivity Range 100 – 500
  • Nonlinearity ±1