7104A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. High Performance SS IEPE Accelerometer 7104A
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 10-32 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-10000
  • Number of Axes 1
  • Weight 8
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 100
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
7104A-0050 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 7104A ACCELEROMETER 7104A-0050
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 10-32 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-10000
  • Number of Axes 1
  • Weight 8.6
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 100 mV/g
  • Nonlinearity ±1